??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BFO D22-LA-GD-EAK-52-02
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BFO D22-LA-GD-EAK-52-02
VERF
Availability
Available
BC
Order code
BFO00AP
TC
Artikelbezeichnung
BFO D22-LA-GD-EAK-52-02
PX
Product view
45888_01
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90011090
DESCRIPT
Description
Version = 5x10, light grid, Use = for fiber optic base units BFB, Reference base unit = BFB 75K-001-.., Fiber type material = PMMA, Cable length L = 2 m, Material jacket = PE, Range = 500 mm, Ambient temperature = -55...70 °C, Material = Brass nickel-plated, Active surface, fibers = Ø 0.25 mm (16x), Active surface, fiber arrangement = Row, IP rating = IP65
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.